3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 1120.1 lb508.1 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

d - Bore Diameter

N/A 18.5000 in469.900 mm

D - Bearing O.D.

N/A 36.1250 in917.575 mm

T - Bearing Width

N/A 8.7500 in222.250 mm

T1 - Ring Thickness

N/A 1.750 in44.45 mm

D1 - Small Diameter O.D.

N/A 36.125 in917.58 mm

d1 - Large Bore I.D.

N/A 18.500 in469.90 mm

R - Fillet Radius Shaft (Max)

N/A 0.50 in12.7 mm

r - Fillet Radius Housing (Max)

N/A 0.5 in12.7 mm

H - Shoulder Diameter - Shaft

N/A 32.51 in825.7 mm

E - Shoulder Diameter - Housing

N/A 20.46 in519.6 mm

Basic Load Ratings

Static Load Rating

N/A 15300000 lbf68200 kN

Dynamic Load Rating

N/A 1090000 lbf4830 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.