3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 4.000 in101.6 mm

D - Bearing O.D.

N/A 8.0000 in203.200 mm

T - Bearing Width

N/A 1.8750 in47.625 mm

T1 - Ring Thickness

N/A 0.605 in15.37 mm

D1 - Small Diameter O.D.

N/A 8.00 in203.2 mm

d1 - Large Bore I.D.

N/A 4.000 in101.60 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 7.19 in182.6 mm

E - Shoulder Diameter - Housing

N/A 4.69 in119.1 mm

Basic Load Ratings

Static Load Rating

N/A 517000 lbf2300 kN

Dynamic Load Rating

N/A 44200 lbf200 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.