3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 347.0 lb157.4 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 7.2500 in184.150 mm

D - Bearing O.D.

N/A 16.0000 in406.400 mm

T - Bearing Width

N/A 8.0000 in203.200 mm

T1 - Ring Thickness

N/A 2.625 in66.68 mm

D1 - Small Diameter O.D.

N/A 15.938 in404.81 mm

d1 - Large Bore I.D.

N/A 7.375 in187.32 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 13.62 in346.1 mm

E - Shoulder Diameter - Housing

N/A 9.00 in228.6 mm

Basic Load Ratings

Static Load Rating

N/A 3380000 lbf15000 kN

Dynamic Load Rating

N/A 308000 lbf1370 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.