3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 20 in508.000 mm

D - Bearing O.D.

N/A 39.0000 in990.600 mm

T - Bearing Width

N/A 7.7500 in196.850 mm

T1 - Ring Thickness

N/A 2.650 in67.31 mm

D1 - Small Diameter O.D.

N/A 38.938 in989.03 mm

d1 - Large Bore I.D.

N/A 20.125 in511.18 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.5 in12.7 mm

H - Shoulder Diameter - Shaft

N/A 36.50 in927.1 mm

E - Shoulder Diameter - Housing

N/A 22.19 in563.6 mm

Basic Load Ratings

Static Load Rating

N/A 17500000 lbf77800 kN

Dynamic Load Rating

N/A 994000 lbf4420 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.