3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 1892.0 lb858.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 16 in406.400 mm

D - Bearing O.D.

N/A 34.2500 in869.950 mm

T - Bearing Width

N/A 9.5000 in241.300 mm

T1 - Ring Thickness

N/A 3.250 in82.55 mm

D1 - Small Diameter O.D.

N/A 34.938 in887.41 mm

d1 - Large Bore I.D.

N/A 17.250 in438.15 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.65 in16.5 mm

H - Shoulder Diameter - Shaft

N/A 31.62 in803.3 mm

E - Shoulder Diameter - Housing

N/A 18.25 in463.6 mm

Basic Load Ratings

Static Load Rating

N/A 16500000 lbf73500 kN

Dynamic Load Rating

N/A 1090000 lbf4840 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.