3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 14.0000 in355.600 mm

D - Bearing O.D.

N/A 26.0000 in660.400 mm

T - Bearing Width

N/A 10.0000 in254.000 mm

T1 - Ring Thickness

N/A 3.000 in76.20 mm

D1 - Small Diameter O.D.

N/A 25.875 in657.23 mm

d1 - Large Bore I.D.

N/A 14.125 in358.78 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.4 in10.2 mm

H - Shoulder Diameter - Shaft

N/A 22.75 in577.9 mm

E - Shoulder Diameter - Housing

N/A 16.25 in412.8 mm

Basic Load Ratings

Static Load Rating

N/A 7700000 lbf34200 kN

Dynamic Load Rating

N/A 652000 lbf2900 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.