3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 182.4 lb82.7 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 7.8730 in199.374 mm

D - Bearing O.D.

N/A 15.7460 in399.948 mm

T - Bearing Width

N/A 4.7969 in121.841 mm

T1 - Ring Thickness

N/A 1.433 in36.40 mm

D1 - Small Diameter O.D.

N/A 15.625 in396.88 mm

d1 - Large Bore I.D.

N/A 8.0000 in203.20 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.16 in4.1 mm

H - Shoulder Diameter - Shaft

N/A 14.12 in358.8 mm

E - Shoulder Diameter - Housing

N/A 9.47 in240.5 mm

Basic Load Ratings

Static Load Rating

N/A 2920000 lbf13000 kN

Dynamic Load Rating

N/A 237000 lbf1060 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.