3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 59.0 lb27.0 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 5.0000 in127.000 mm

D - Bearing O.D.

N/A 10.5000 in266.700 mm

T - Bearing Width

N/A 2.8120 in71.425 mm

T1 - Ring Thickness

N/A 1.000 in25.40 mm

D1 - Small Diameter O.D.

N/A 10.50 in266.7 mm

d1 - Large Bore I.D.

N/A 5.063 in128.59 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.14 in3.6 mm

H - Shoulder Diameter - Shaft

N/A 9.38 in238.2 mm

E - Shoulder Diameter - Housing

N/A 5.88 in149.4 mm

Basic Load Ratings

Static Load Rating

N/A 1110000 lbf4920 kN

Dynamic Load Rating

N/A 91200 lbf400 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.