3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 343.7 lb155.9 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 9.5000 in241.300 mm

D - Bearing O.D.

N/A 19.2480 in488.899 mm

T - Bearing Width

N/A 6.0000 in152.400 mm

T1 - Ring Thickness

N/A 2.250 in57.15 mm

D1 - Small Diameter O.D.

N/A 19.000 in482.60 mm

d1 - Large Bore I.D.

N/A 9.531 in242.09 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 17.00 in431.8 mm

E - Shoulder Diameter - Housing

N/A 11.00 in279.4 mm

Basic Load Ratings

Static Load Rating

N/A 4240000 lbf18900 kN

Dynamic Load Rating

N/A 329000 lbf1460 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.