3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 313.5 lb142.2 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 9.0000 in228.600 mm

D - Bearing O.D.

N/A 19.0000 in482.600 mm

T - Bearing Width

N/A 6.2500 in158.750 mm

T1 - Ring Thickness

N/A 1.768 in44.91 mm

D1 - Small Diameter O.D.

N/A 18.880 in479.55 mm

d1 - Large Bore I.D.

N/A 10.125 in257.18 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.25 in6.4 mm

H - Shoulder Diameter - Shaft

N/A 17.00 in431.8 mm

E - Shoulder Diameter - Housing

N/A 11.13 in282.6 mm

Basic Load Ratings

Static Load Rating

N/A 4500000 lbf20000 kN

Dynamic Load Rating

N/A 375000 lbf1670 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.