3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Weight

N/A 673.8 lb305.6 Kg

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFLSA

Dimensions

d - Bore Diameter

N/A 12.0000 in304.800 mm

D - Bearing O.D.

N/A 24.0000 in609.600 mm

T - Bearing Width

N/A 8.5000 in215.900 mm

T1 - Ring Thickness

N/A 2.437 in61.90 mm

D1 - Small Diameter O.D.

N/A 23.938 in608.01 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

r - Fillet Radius Shaft/Housing (Max)

N/A 0.38 in9.7 mm

H - Shoulder Diameter - Shaft

N/A 21.12 in536.6 mm

E - Shoulder Diameter - Housing

N/A 13.75 in349.2 mm

Basic Load Ratings

Static Load Rating

N/A 6990000 lbf31100 kN

Dynamic Load Rating

N/A 586000 lbf2610 kN
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.