Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors.
  • Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting.
  • Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft.
  • Utilize the R-Type shroud seal.
Unit of Measure

Key Dimensions

Hex Shaft Size

N/A 1.8 in

A - Across Flats

N/A 44 mm1.75 in

d - Across corners min

N/A 51 mm2.02 in

O.D. (D)

N/A 100 mm3.94 in

Width (B)

N/A 57 mm2.25 in

Extended Dynamic Load Rating (Ce)

N/A 39000 N8800 lbf

Other Dimensions

Weight

N/A 1.52 Kg3.35 lb

Outer Ring Width (C)

N/A 24 mm0.95 in

Dimension - F

N/A 86 mm3.39 in

Dimension - G

N/A 29 mm1.14 in

Ratings

Static Radial Load Rating (C0)

N/A 19600 N4500 lbf