Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size

N/A 110 mm

Shaft Size Type

N/A Metric

Housing Type

N/A Cartridge

Dimensions

Dimension B 

N/A 6 3/4 in171.5 mm

Dimension A 

N/A 4-5/8 in117.5 mm

Dimension d1 

N/A 6-47/64 in171.1 mm

Dimension C

N/A 1 5/8 in41.3 mm

Dimension E

N/A 7 9/16 in192.1 mm

Dimension K

N/A 8 in203.2 mm

Dimension M

N/A 4 13/32 in111.9 mm

Dimension H 

N/A 23/32 in18.3 mm

Radial and Thrust Factors; Speed and Slip-Fit Load Limits

e

N/A 0.53

X (if Fa/Fr ≤ e)

N/A 0.87

Y (if Fa/Fr ≤ e)

N/A 1.63

X (if Fa/Fr > e)

N/A 0.7

Y (if Fa/Fr > e)

N/A 1.97

K Factor

N/A 1.13
C90 Dynamic Load Rating1 N/A 33000 lbf

C0 Static Load Rating

N/A 188400 lbf
Fa-max Maximum Permissible Thrust Load2 N/A 6908 lbf
Fr-max Maximum Allowable Slip Fit Radial Load3 N/A 27000 lbf
Max. Speed4 N/A 1360 rpm
  • 1 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
  • 2 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
  • 3 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
  • 4 Timken Double Lip Seal
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.