 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Dimension B | N/A 7 1/4 in184.2 mm | 
| Dimension A | N/A 5-1/8 in130.2 mm | 
| Dimension d1 | N/A 7-3/4 in169.9 mm | 
| Dimension C | N/A 1 7/8 in47.6 mm | 
| Dimension E | N/A 8 25/32 in223 mm | 
| Dimension K | N/A 9.29 in235.97 mm | 
| Dimension M | N/A 5 1/8 in130.2 mm | 
| Dimension H | N/A 23/32 in18.3 mm | 
| e | N/A 0.47 | 
| X (if Fa/Fr ≤ e) | N/A 0.87 | 
| Y (if Fa/Fr ≤ e) | N/A 1.83 | 
| X (if Fa/Fr > e) | N/A 0.7 | 
| Y (if Fa/Fr > e) | N/A 2.21 | 
| K Factor | N/A 1.27 | 
| C90 Dynamic Load Rating1 | N/A 45500 lbf | 
| C0 Static Load Rating | N/A 266000 lbf | 
| Fa-max Maximum Permissible Thrust Load2 | N/A 6908 lbf | 
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 35000 lbf | 
| Max. Speed4 | N/A 1200 rpm | 
