 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Dimension B | N/A 5 in127 mm | 
| Dimension A | N/A 3-1/2 in88.9 mm | 
| Dimension d1 | N/A 5-17/32 in140.5 mm | 
| Dimension C | N/A 1 1/8 in28.6 mm | 
| Dimension E | N/A 6 5/16 in160.3 mm | 
| Dimension K | N/A 6.594 in167.49 mm | 
| Dimension M | N/A 3 23/32 in94.5 mm | 
| Dimension H | N/A 21/32 in16.7 mm | 
| e | N/A 0.50 | 
| X (if Fa/Fr ≤ e) | N/A 0.87 | 
| Y (if Fa/Fr ≤ e) | N/A 1.71 | 
| X (if Fa/Fr > e) | N/A 0.7 | 
| Y (if Fa/Fr > e) | N/A 2.07 | 
| K Factor | N/A 1.19 | 
| C90 Dynamic Load Rating1 | N/A 19600 lbf | 
| C0 Static Load Rating | N/A 108600 lbf | 
| Fa-max Maximum Permissible Thrust Load2 | N/A 5181 lbf | 
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 16000 lbf | 
| Max. Speed4 | N/A 1640 rpm | 
