 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Dimension B | N/A 6 1/4 in158.8 mm | 
| Dimension A | N/A 4-1/2 in114.3 mm | 
| Dimension d1 | N/A 6-1/16 in154 mm | 
| Dimension C | N/A 1 9/16 in39.7 mm | 
| Dimension E | N/A 6 27/32 in173.8 mm | 
| Dimension K | N/A 7.264 in184.51 mm | 
| Dimension M | N/A 4 1/16 in103.2 mm | 
| Dimension H | N/A 23/32 in18.3 mm | 
| e | N/A 0.49 | 
| X (if Fa/Fr ≤ e) | N/A 0.87 | 
| Y (if Fa/Fr ≤ e) | N/A 1.77 | 
| X (if Fa/Fr > e) | N/A 0.7 | 
| Y (if Fa/Fr > e) | N/A 2.14 | 
| K Factor | N/A 1.23 | 
| C90 Dynamic Load Rating1 | N/A 26900 lbf | 
| C0 Static Load Rating | N/A 154000 lbf | 
| Fa-max Maximum Permissible Thrust Load2 | N/A 6908 lbf | 
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 22000 lbf | 
| Max. Speed4 | N/A 1530 rpm | 
