 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Dimension B | N/A 4-1/2 in114.3 mm | 
| Dimension A | N/A 3 in76.2 mm | 
| Dimension d1 | N/A 4 19/32 in116.7 mm | 
| Dimension C | N/A 31/32 in24.6 mm | 
| Dimension E | N/A 5 5/32 in131 mm | 
| Dimension K | N/A 5.4325 in137.99 mm | 
| Dimension M | N/A 3 1/8 in79.4 mm | 
| Dimension H | N/A 21/32 in16.7 mm | 
| e | N/A 0.46 | 
| X (if Fa/Fr ≤ e) | N/A 0.87 | 
| Y (if Fa/Fr ≤ e) | N/A 1.87 | 
| X (if Fa/Fr > e) | N/A 0.7 | 
| Y (if Fa/Fr > e) | N/A 2.26 | 
| K Factor | N/A 1.30 | 
| C90 Dynamic Load Rating1 | N/A 12300 lbf | 
| C0 Static Load Rating | N/A 61200 lbf | 
| Fa-max Maximum Permissible Thrust Load2 | N/A 5181 lbf | 
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 10000 lbf | 
| Max. Speed4 | N/A 2060 rpm | 
