Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
Type E Pillow Block: 2-Bolt Base Bearing
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Type E Mounted Tapered Roller Bearings
>
Type E Pillow Block: 2-Bolt Base Bearing
>
Part Number E-P2B-TRB-1 3/4-SLJ
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Part Number E-P2B-TRB-1 3/4-SLJ, Type E Pillow Block: 2-Bolt Base Bearing
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Open and Closed end covers available for purchase.
larger image
larger image
Unit of Measure:
Imperial
Metric
Both
Specifications
·
Dimensions
·
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
·
Note
Specifications
Shaft Size
1 3/4
in
Shaft Size Type
Imperial
Lubrication
Solid Lube - Food Grade
Housing Coating
E-Coat
Dimensions
Dimension B
3 1/2
in
Dimension L
8-7/8
in
Dimension A
2 1/2
in
Dimension J Min.
6-7/8
in
Dimension J Max.
7-1/8
in
Bolt Diameter
5/8
in
Dimension N
3/4
in
Dimension N
1
7/8
in
Dimension H
1
1-5/16
in
Dimension H
2
4-1/2
in
Dimension d
1
3-7/16
in
Dimension H
2-1/4
in
Radial and Thrust Factors; Speed and Slip-Fit Load Limits
e
0.33
X (if F
a
/F
r
≤ e)
0.87
Y (if F
a
/F
r
≤ e)
2.64
X (if F
a
/F
r
> e)
0.7
Y (if F
a
/F
r
> e)
3.18
K Factor
1.83
C
90
Dynamic Load Rating
1
10300
lbf
C
0
Static Load Rating
43000
lbf
F
a-max
Maximum Permissible Thrust Load
2
2590
lbf
F
r-max
Maximum Allowable Slip Fit Radial Load
3
8400
lbf
Max. Speed
4
3050
rpm
1
C
90
is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
2
F
a-max
is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
3
If the application loads approach or exceed F
r-max
, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
4
Timken Double Lip Seal
Note
Note: All units have a 1/8" pipe thread grease fitting
The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used.
When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base.
VIEW CAD DRAWING
·
3D
·
2D Front View
·
2D Right View
·
2D Sales Drawing
DOWNLOADS
Pillow Block 2 Bolt Base Diagram
(PDF, 95KB)
Type E - Catalog and Technical Information
Type E Secondary Sealing System Sell Sheet
Type E Secondary Sealing System End Cover Dimensions
NEW PRODUCT OFFERING
Timken® Wireless Sensor and Monitoring Solution
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)
RELATED PRODUCTS
EUDR-1 3/4
Type E Housing Covers
E-P2B-TRB-1 3/4-ECO/ECO
Type E Pillow Block: 2-Bolt Base Bearing
more available ..
<