Shaft Size |
N/A 100 mm |
Shaft Size Type |
N/A Metric |
Lubrication |
N/A Grease - Premium Industrial |
Housing Coating |
N/A E-Coat |
Dimension B |
N/A 5-1/4 in |
Dimension H |
N/A 11 in |
Dimension H1 |
N/A 9-1/16 in |
Dimension H2 |
N/A 4.46 in |
Dimension d1 |
N/A 6-1/16 in |
Dimension A |
N/A 3-1/8 in |
Dimension A1 |
N/A 2 1/8 in |
Housing Width |
N/A 4-1/2 in |
Dimension L |
N/A 11 in |
Dimension L1 |
N/A 10-1/2 in |
Dimension L2 |
N/A 5.96 in |
e |
N/A 0.49 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 1.77 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.14 |
K Factor |
N/A 1.23 |
| C90 Dynamic Load Rating1 | N/A 26900 lbf |
C0 Static Load Rating |
N/A 154000 lbf |
| Fa-max Maximum Permissible Thrust Load2 | N/A 6908 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 22000 lbf |
| Max. Speed4 | N/A 1530 rpm |
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |