3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC305

Shaft Size d

N/A 25 mm

Weight

N/A 3.1 lb1.4 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-1/4-28UNF

Housing Width A

N/A 36.00 mm1.417 in

Slot Width A1

N/A 12.00 mm0.472 in

Socket Width A2

N/A 26.00 mm1.024 in

Total Height H

N/A 89.00 mm3.504 in

Pitch Height H1

N/A 80.0 mm

Height H2

N/A 62.00 mm

Total Length L

N/A 122.00 mm4.803 in

Shaft Length L1

N/A 76.00 mm2.992 in

Dimension L2

N/A 12.00 mm

Slot Length L3

N/A 65.00 mm2.559 in

Adjustment Screw Bore N

N/A 26 mm1.024 in

Opening Width N1

N/A 16.00 mm0.63 in

Opening Height N2

N/A 36.00 mm1.417 in

Inner Ring Width B

N/A 38.00 mm1.496 in

Center of Bearing from End S

N/A 15 mm0.591 in

Basic Load Ratings

Static Load Rating

N/A 2450 lbf10900 N

Dynamic Load Rating

N/A 4766 lbf21200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.