3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC306

Shaft Size d

N/A 30 mm

Weight

N/A 4.0 lb1.80 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-1/4-28UNF

Housing Width A

N/A 41.00 mm1.614 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 28.00 mm1.102 in

Total Height H

N/A 100.00 mm3.937 in

Pitch Height H1

N/A 90.00 mm

Height H2

N/A 70 mm

Total Length L

N/A 137.00 mm5.394 in

Shaft Length L1

N/A 85.00 mm3.346 in

Dimension L2

N/A 14.00 mm

Slot Length L3

N/A 74.00 mm2.913 in

Adjustment Screw Bore N

N/A 28 mm1.102 in

Opening Width N1

N/A 18.00 mm0.709 in

Opening Height N2

N/A 41.00 mm1.614 in

Inner Ring Width B

N/A 43.00 mm1.693 in

Center of Bearing from End S

N/A 17 mm0.669 in

Basic Load Ratings

Static Load Rating

N/A 3372 lbf15000 N

Dynamic Load Rating

N/A 6002 lbf26700 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.