3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC307

Shaft Size d

N/A 35 mm

Weight

N/A 5.1 lb2.30 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-1/4-28UNF

Housing Width A

N/A 45.00 mm1.772 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 32 mm1.26 in

Total Height H

N/A 111.0 mm4.37 in

Pitch Height H1

N/A 100.0 mm

Height H2

N/A 75 mm

Total Length L

N/A 150.00 mm5.906 in

Shaft Length L1

N/A 94.00 mm3.701 in

Dimension L2

N/A 15.00 mm

Slot Length L3

N/A 80.00 mm3.150 in

Adjustment Screw Bore N

N/A 30.00 mm1.181 in

Opening Width N1

N/A 20.00 mm0.787 in

Opening Height N2

N/A 45.00 mm1.772 in

Inner Ring Width B

N/A 48.00 mm1.890 in

Center of Bearing from End S

N/A 19 mm0.748 in

Basic Load Ratings

Static Load Rating

N/A 4339 lbf19300 N

Dynamic Load Rating

N/A 7509 lbf33400 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.