3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC308-24

Shaft Size d

N/A 1 1/2 in

Weight

N/A 6.6 lb2.99 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-1/4-28UNF

Housing Width A

N/A 50.00 mm1.969 in

Slot Width A1

N/A 18 mm0.709 in

Socket Width A2

N/A 34.00 mm1.339 in

Total Height H

N/A 124.00 mm4.882 in

Pitch Height H1

N/A 112.0 mm

Height H2

N/A 82.00 mm

Total Length L

N/A 162.00 mm6.378 in

Shaft Length L1

N/A 100.00 mm3.937 in

Dimension L2

N/A 17.00 mm

Slot Length L3

N/A 89.00 mm3.504 in

Adjustment Screw Bore N

N/A 32 mm1.260 in

Opening Width N1

N/A 22.00 mm0.866 in

Opening Height N2

N/A 50.00 mm1.969 in

Inner Ring Width B

N/A 51.99 mm2.047 in

Center of Bearing from End S

N/A 19 mm0.748 in

Basic Load Ratings

Static Load Rating

N/A 5395 lbf23998 N

Dynamic Load Rating

N/A 9150 lbf40701 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.