3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC308 |
Shaft Size d |
N/A 40 mm |
Weight |
N/A 6.6 lb3.0 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-1/4-28UNF |
Housing Width A |
N/A 50.00 mm1.969 in |
Slot Width A1 |
N/A 18 mm0.709 in |
Socket Width A2 |
N/A 34.00 mm1.339 in |
Total Height H |
N/A 124.00 mm4.882 in |
Pitch Height H1 |
N/A 112.0 mm |
Height H2 |
N/A 82.00 mm |
Total Length L |
N/A 162.00 mm6.378 in |
Shaft Length L1 |
N/A 100.00 mm3.937 in |
Dimension L2 |
N/A 17.00 mm |
Slot Length L3 |
N/A 89.00 mm3.504 in |
Adjustment Screw Bore N |
N/A 32 mm1.260 in |
Opening Width N1 |
N/A 22.00 mm0.866 in |
Opening Height N2 |
N/A 50.00 mm1.969 in |
Inner Ring Width B |
N/A 52.00 mm2.047 in |
Center of Bearing from End S |
N/A 19 mm0.748 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.