3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC309-28 |
Shaft Size d |
N/A 1 3/4 in |
Weight |
N/A 9.0 lb4.08 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-R1/8 |
Housing Width A |
N/A 55.00 mm2.165 in |
Slot Width A1 |
N/A 18 mm0.709 in |
Socket Width A2 |
N/A 38.00 mm1.496 in |
Total Height H |
N/A 138.00 mm5.433 in |
Pitch Height H1 |
N/A 125.0 mm |
Height H2 |
N/A 90 mm |
Total Length L |
N/A 178.00 mm7.008 in |
Shaft Length L1 |
N/A 110.00 mm4.331 in |
Dimension L2 |
N/A 18.00 mm |
Slot Length L3 |
N/A 97.00 mm3.819 in |
Adjustment Screw Bore N |
N/A 34.00 mm1.339 in |
Opening Width N1 |
N/A 24.00 mm0.945 in |
Opening Height N2 |
N/A 55.00 mm2.165 in |
Inner Ring Width B |
N/A 57.00 mm2.244 in |
Center of Bearing from End S |
N/A 22 mm0.866 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.