3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC309

Shaft Size d

N/A 45 mm

Weight

N/A 9.0 lb4.10 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 55.00 mm2.165 in

Slot Width A1

N/A 18 mm0.709 in

Socket Width A2

N/A 38.00 mm1.496 in

Total Height H

N/A 138.00 mm5.433 in

Pitch Height H1

N/A 125.0 mm

Height H2

N/A 90 mm

Total Length L

N/A 178.00 mm7.008 in

Shaft Length L1

N/A 110.00 mm4.331 in

Dimension L2

N/A 18.00 mm

Slot Length L3

N/A 97.00 mm3.819 in

Adjustment Screw Bore N

N/A 34.00 mm1.339 in

Opening Width N1

N/A 24.00 mm0.945 in

Opening Height N2

N/A 55.00 mm2.165 in

Inner Ring Width B

N/A 57.00 mm2.244 in

Center of Bearing from End S

N/A 22 mm0.866 in

Basic Load Ratings

Static Load Rating

N/A 6632 lbf29500 N

Dynamic Load Rating

N/A 10993 lbf48900 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.