3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC310

Shaft Size d

N/A 50 mm

Weight

N/A 10.8 lb4.90 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 61.00 mm2.402 in

Slot Width A1

N/A 20 mm0.787 in

Socket Width A2

N/A 40 mm1.575 in

Total Height H

N/A 151.00 mm5.945 in

Pitch Height H1

N/A 140.0 mm

Height H2

N/A 98 mm

Total Length L

N/A 191.00 mm7.520 in

Shaft Length L1

N/A 117.00 mm4.606 in

Dimension L2

N/A 20.00 mm

Slot Length L3

N/A 106.00 mm4.173 in

Adjustment Screw Bore N

N/A 37.00 mm1.457 in

Opening Width N1

N/A 27.00 mm1.063 in

Opening Height N2

N/A 61.00 mm2.402 in

Inner Ring Width B

N/A 61.00 mm2.402 in

Center of Bearing from End S

N/A 22 mm0.866 in

Basic Load Ratings

Static Load Rating

N/A 8610 lbf38300 N

Dynamic Load Rating

N/A 13938 lbf62000 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.