3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC311 |
Shaft Size d |
N/A 55 mm |
Weight |
N/A 13.4 lb6.10 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-R1/8 |
Housing Width A |
N/A 66.00 mm2.598 in |
Slot Width A1 |
N/A 22.00 mm0.866 in |
Socket Width A2 |
N/A 44.00 mm1.732 in |
Total Height H |
N/A 163.00 mm6.417 in |
Pitch Height H1 |
N/A 150.0 mm |
Height H2 |
N/A 105 mm |
Total Length L |
N/A 207.00 mm8.150 in |
Shaft Length L1 |
N/A 127.00 mm5.000 in |
Dimension L2 |
N/A 21.00 mm |
Slot Length L3 |
N/A 115.00 mm4.528 in |
Adjustment Screw Bore N |
N/A 39.00 mm1.535 in |
Opening Width N1 |
N/A 29.00 mm1.142 in |
Opening Height N2 |
N/A 66.00 mm2.598 in |
Inner Ring Width B |
N/A 66.00 mm2.598 in |
Center of Bearing from End S |
N/A 25 mm0.984 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.