3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312-39 |
Shaft Size d |
N/A 2 7/16 in |
Weight |
N/A 16.7 lb7.57 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-R1/8 |
Housing Width A |
N/A 71.00 mm2.795 in |
Slot Width A1 |
N/A 22.00 mm0.866 in |
Socket Width A2 |
N/A 46.00 mm1.811 in |
Total Height H |
N/A 178.00 mm7.008 in |
Pitch Height H1 |
N/A 160 mm |
Height H2 |
N/A 113 mm |
Total Length L |
N/A 220.00 mm8.661 in |
Shaft Length L1 |
N/A 135.00 mm5.315 in |
Dimension L2 |
N/A 23.00 mm |
Slot Length L3 |
N/A 123.00 mm4.843 in |
Adjustment Screw Bore N |
N/A 41.00 mm1.614 in |
Opening Width N1 |
N/A 31.00 mm1.220 in |
Opening Height N2 |
N/A 71.00 mm2.795 in |
Inner Ring Width B |
N/A 70.99 mm2.795 in |
Center of Bearing from End S |
N/A 26 mm1.024 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.