3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC312

Shaft Size d

N/A 60 mm

Weight

N/A 16.8 lb7.6 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 71.00 mm2.795 in

Slot Width A1

N/A 22.00 mm0.866 in

Socket Width A2

N/A 46.00 mm1.811 in

Total Height H

N/A 178.00 mm7.008 in

Pitch Height H1

N/A 160 mm

Height H2

N/A 113 mm

Total Length L

N/A 220.00 mm8.661 in

Shaft Length L1

N/A 135.00 mm5.315 in

Dimension L2

N/A 23.00 mm

Slot Length L3

N/A 123.00 mm4.843 in

Adjustment Screw Bore N

N/A 41.00 mm1.614 in

Opening Width N1

N/A 31.00 mm1.220 in

Opening Height N2

N/A 71.00 mm2.795 in

Inner Ring Width B

N/A 71.00 mm2.795 in

Center of Bearing from End S

N/A 26 mm1.024 in

Basic Load Ratings

Static Load Rating

N/A 11735 lbf52200 N

Dynamic Load Rating

N/A 18412 lbf81900 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.