3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC315-47

Shaft Size d

N/A 2 15/16 in

Weight

N/A 28.6 lb12.97 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 90.00 mm3.543 in

Slot Width A1

N/A 26.00 mm1.024 in

Socket Width A2

N/A 55.00 mm2.165 in

Total Height H

N/A 216.00 mm8.504 in

Pitch Height H1

N/A 192.00 mm

Height H2

N/A 132.00 mm

Total Length L

N/A 262.00 mm10.315 in

Shaft Length L1

N/A 160.00 mm6.299 in

Dimension L2

N/A 25.00 mm

Slot Length L3

N/A 150.00 mm5.906 in

Adjustment Screw Bore N

N/A 46.00 mm1.811 in

Opening Width N1

N/A 36.00 mm1.417 in

Opening Height N2

N/A 85.00 mm3.346 in

Inner Ring Width B

N/A 81.99 mm3.228 in

Center of Bearing from End S

N/A 32 mm1.260 in

Basic Load Ratings

Static Load Rating

N/A 17355 lbf77199 N

Dynamic Load Rating

N/A 25403 lbf112998 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.