3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC315-48 |
Shaft Size d |
N/A 3 in |
Weight |
N/A 28.6 lb12.97 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-R1/8 |
Housing Width A |
N/A 90.00 mm3.543 in |
Slot Width A1 |
N/A 26.00 mm1.024 in |
Socket Width A2 |
N/A 55.00 mm2.165 in |
Total Height H |
N/A 216.00 mm8.504 in |
Pitch Height H1 |
N/A 192.00 mm |
Height H2 |
N/A 132.00 mm |
Total Length L |
N/A 262.00 mm10.315 in |
Shaft Length L1 |
N/A 160.00 mm6.299 in |
Dimension L2 |
N/A 25.00 mm |
Slot Length L3 |
N/A 150.00 mm5.906 in |
Adjustment Screw Bore N |
N/A 46.00 mm1.811 in |
Opening Width N1 |
N/A 36.00 mm1.417 in |
Opening Height N2 |
N/A 85.00 mm3.346 in |
Inner Ring Width B |
N/A 81.99 mm3.228 in |
Center of Bearing from End S |
N/A 32 mm1.260 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.