3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC316

Shaft Size d

N/A 80 mm

Weight

N/A 35.7 lb16.20 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 102.00 mm4.016 in

Slot Width A1

N/A 30.00 mm1.181 in

Socket Width A2

N/A 60.00 mm2.362 in

Total Height H

N/A 230.00 mm9.055 in

Pitch Height H1

N/A 204.00 mm

Height H2

N/A 150 mm

Total Length L

N/A 282.00 mm11.102 in

Shaft Length L1

N/A 174.00 mm6.850 in

Dimension L2

N/A 28.00 mm

Slot Length L3

N/A 160.00 mm6.299 in

Adjustment Screw Bore N

N/A 53.00 mm2.087 in

Opening Width N1

N/A 42.00 mm1.654 in

Opening Height N2

N/A 98.00 mm3.858 in

Inner Ring Width B

N/A 86.00 mm3.386 in

Center of Bearing from End S

N/A 34 mm1.339 in

Basic Load Ratings

Static Load Rating

N/A 19491 lbf86700 N

Dynamic Load Rating

N/A 27651 lbf123000 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.