3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC317

Shaft Size d

N/A 85 mm

Weight

N/A 41.9 lb19.00 Kg

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Grease Nipple Size

N/A B-R1/8

Housing Width A

N/A 102.00 mm4.016 in

Slot Width A1

N/A 32.00 mm1.260 in

Socket Width A2

N/A 64.00 mm2.520 in

Total Height H

N/A 240.00 mm9.449 in

Pitch Height H1

N/A 214.00 mm

Height H2

N/A 152.00 mm

Total Length L

N/A 298.00 mm11.732 in

Shaft Length L1

N/A 183.00 mm7.205 in

Dimension L2

N/A 30.00 mm

Slot Length L3

N/A 170.00 mm6.693 in

Adjustment Screw Bore N

N/A 53.00 mm2.087 in

Opening Width N1

N/A 42.00 mm1.654 in

Opening Height N2

N/A 98.00 mm3.858 in

Inner Ring Width B

N/A 96.00 mm3.780 in

Center of Bearing from End S

N/A 40 mm1.575 in

Basic Load Ratings

Static Load Rating

N/A 21762 lbf96800 N

Dynamic Load Rating

N/A 29900 lbf133000 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.