3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC318 |
Shaft Size d |
N/A 90 mm |
Weight |
N/A 47.6 lb21.60 Kg |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Grease Nipple Size |
N/A B-R1/8 |
Housing Width A |
N/A 110.00 mm4.331 in |
Slot Width A1 |
N/A 32.00 mm1.260 in |
Socket Width A2 |
N/A 66.00 mm2.598 in |
Total Height H |
N/A 255.00 mm10.039 in |
Pitch Height H1 |
N/A 228.00 mm |
Height H2 |
N/A 160.00 mm |
Total Length L |
N/A 312.00 mm12.283 in |
Shaft Length L1 |
N/A 192.00 mm7.559 in |
Dimension L2 |
N/A 30.00 mm |
Slot Length L3 |
N/A 175.00 mm6.890 in |
Adjustment Screw Bore N |
N/A 57.00 mm2.244 in |
Opening Width N1 |
N/A 46.00 mm1.811 in |
Opening Height N2 |
N/A 106.00 mm4.173 in |
Inner Ring Width B |
N/A 96.00 mm3.780 in |
Center of Bearing from End S |
N/A 40 mm1.575 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.