3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Item #

N/A UEL207

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 35 mm

Material

N/A Bearing Steel

Weight

N/A 1.30 lb0.6 Kg

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 72.000 mm2.835 in

Outside Ring Width C

N/A 20.000 mm0.787 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5.70 mm0.224 in

Center of Bearing from End S

N/A 18.8 mm0.740 in

Dimension S1

N/A 1.272 mm

Set Screw Distance S2

N/A 6.80 mm0.268 in

Set Screw Size

N/A M8x1

Number of Set Screws

N/A 1

Dimension d1

N/A 55.6 mm2.189 in

Dimension B1

N/A 2.012 in51.1 mm

Basic Load Ratings

Static Load Rating

N/A 3462 lbf15400 N

Dynamic Load Rating

N/A 5778 lbf25700 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.