Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
Model 401E Spring-Loaded Driver Pulleys - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
WB Series Variable Speed Drives
>
Model 401E Spring-Loaded Driver Pulleys - Imperial
>
Part Number 68514418858
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Part Number 68514418858, Model 401E Spring-Loaded Driver Pulleys - Imperial
Wide Variable Speed Belts
1/3 through 15 HP
Pulleys in the WB series use wide variable speed belts for the most efficient transmission of torque through the widest possible speed range. These pulleys are two-side moveable for the best possible belt alignment when used with a grooved companion sheave. However, the location of the belt centerline close to the bore end of the pulley reduces the overhung load on motor bearings and seals. Precision-calibrated springs maintain correct pressure, keeping the belt properly tensioned and minimizing belt slip.
WB pulleys can be used on both adjustable and fixed center drives. They offer maximum service when lubricated through a convenient grease fitting and occasionally run through the speed range.
Belt Selection
WB pulleys offer optimum speed ratios because they are used with wide variable speed belts. Pulley flanges are designed to match standard belt angle and width, so each pulley model must be matched to the correct belt to insure full speed range and maximum torque capacity.
Adjustable Center Drives
The typical adjustable center drive consists of: the WB pulley mounted on the motor shaft; a grooved companion sheave mounted with a bushing on the driven shaft; an adjustable motor base; and a variable speed belt. A wide range of pulley sizes and horsepower ratings are available from the WB series to fit the system requirements, and Lovejoy offers the correct drive belt, companion sheave, bushing, and motor base to complete the package.
Fixed Center Drives
Fixed center, or compound, drives offer greater driven speed ranges in a compact space. A fixed center drive consisting of a WB spring-loaded pulley and an adjustable pulley to match offers the best possible package for “C” mount configurations where zero offset is critical. Zero offset means that the driver and driven units are in line with one another, and the driven pulley is mounted in such a way that the belt rides as close as possible to the driven unit. This reduces overhung load and provides a smoother running drive. Three WB fixed center drive packages are available, from 1/3 through 3 HP.
larger image
larger image
Unit of Measure:
Imperial
Metric
Both
Specifications
·
Dimensional Data
·
Performance Data
·
Features
Specifications
Description
401E-7/8-PULLEY
Drive Type
Adjustable Center - Driver
Belt Size
2926V
Ratio
3.8:1
Weight
23.62
lb
UPC Number
18858
Dimensional Data
Bore Diameter
7/8
in
Keyway Size
3/16 x 3/32
in
Overall Width
3.680
in
Outside Diameter (Dimension C)
11.000
in
Max. Pitch Diameter (Dimension PD)
10.700
in
Min. Pitch Diameter (Dimension PD)
2.800
in
Overall Length
8.750
in
Cubic inches
1058.75000
in³
Performance Data
Torque Capacity
54.00
in·lb
Motor Power at 1,150 rpm
0.75 to 1
hp
Motor Power at 1,750 rpm
1 to 1.5
hp
Features
Features
Sizes range from 6 to 13 inches in diameter
Ratings to 15 HP
Made of durable cast iron flanges (if greater than 1 HP)
Lightweight, corrosion-resistant anodized aluminum flanges on Models 245 and 260
Precision balanced for smooth operation
MORE IMAGES
·
WB Series Typical Adjustable Center Drive
·
Motor Base - Models 401E, 402E, 403E Spring-Loaded Driver Pulleys
·
Belt - Models 401E, 402E, 403E Spring-Loaded Driver Pulleys
·
HP vs Speed - Models 401E, 402E, 403E Spring-Loaded Driver Pulleys
<