Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A M-007-1/2-PULLEY

Drive Type

N/A Fixed Center - Driver

Belt Size

N/A 1422V

Ratio

N/A 9.3:1

Weight

N/A 7.50 lb

Dimensional Data

Bore Diameter 

N/A 1/2 in

Outside Diameter (Dimension C)

N/A 6.000 in

Max. Pitch Diameter (Dimension PD)

N/A 5.800 in

Min. Pitch Diameter (Dimension PD)

N/A 1.900 in

Overall Length

N/A 7 in

Cubic inches

N/A 252.00000 in³
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.