CAD (0)
▾
CAD Drawings
Ball Bearings
ball-bearings
FDA/EC Compliant Corrosion-Resistant Ball Bearings
/Asset/timken-deep-groove-ball-bearing-radial-poly-round-plain-bearing-FE6200RPR-ball-bearing-insert-SUC206-IP69K-F-seal-angle.jpg
Corrosion-Resistant Deep Groove Ball Bearings
(276)Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
/Asset/DGBB-Stainless-Steal-family-picture.jpg
Deep Groove Ball Bearings
Deep groove ball bearings are available in a variety of sizes and are the most popular of the rolling bearings. This type of bearing supports radial load and a small degree of axial load in both directions simultaneously. Deep groove ball bearings are popular due to their versatility, affordability, and capability to run at high speeds.
/Asset/DGBB-Group-Picture---2026.jpg