CAD (0)
▾
CAD Drawings
Fafnir® Mounted Ball Bearings
fafnir--mounted-ball-bearings
Fafnir® Pillow Block Mounted Bearings
/Asset/timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU.jpg
Fafnir® Four-Bolt Flanged Mounted Bearings
/Asset/timken-fafnir-flange-mounted-ball-bearing-unit-4-bolt-GVFD1-with-locking-collar.jpg
Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar
(13) /Asset/timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC.jpg
Fafnir® Three Bolt Flanged Mounted Bearings
/Asset/timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle-view.jpg
Fafnir® Two-Bolt Flanged Mounted Bearings
/Asset/timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-BHU.jpg
Fafnir® Tapped Base Mounted Bearings
/Asset/timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB.jpg
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
(6)Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
(191) /Asset/timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view.jpg
Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
(32) /Asset/timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view.jpg