CAD Drawings
-
GGB
ggb-product
-
GGB Metal-Polymer Plain Bearings
Consisting of a metal backing for high mechanical strength and a sintered bronze layer, Metal-Polymer bearings are impregnated with an anti-friction overlay enriched with PTFE or high performing thermoplastic combined with fillers to obtain an optimal running surface.
-
GGB Fiber Reinforced Composite Bearings
The range of GGB's FRC range meets the need for high load, self-lubricating bearings that provide low wear rates,.
-
GGB Engineered Plastics Bearings
The range of Engineered Plastics bushing materials offers a nearly limitless variety of configurations and styles, and a wide range of applications, because of our diversity of raw materials made of resins compounded with reinforcing fibers and solid lubricant.
-
GGB Monometallic Bearings
The monometallic GGB-BP25 sinterbronze and GGB-MBZ-B09 bronze bearings provide a long lifespan and resist shock, impact, and wear.
-
GGB Bimetallic Bearings
The GGB bimetal SY bearings are particularly suitable for high loads with oscillating motion and low frequency.
-
GGB Bearing Assemblies
Engineered as a solution to conquer misalignment reduction when high demands are placed on bearings, GGB's UNI, MINI and EXALIGN® self-aligning shaft bearing assemblies offer improved equipment performance over standard bearing assemblies by reducing stress and friction.