CAD (0)
  • Cart is empty

CAD Drawings

  • Lovejoy L Type – Standard Jaw Coupling

    A complete L Type coupling is comprised of two hubs and a elastomeric spider of the same size.

  • Lovejoy AL Type – Aluminum Jaw Coupling

    A complete AL Type coupling is comprised of two AL hubs and a elastomeric spider of the same size. AL hubs are interchangeable with L and SS Type hubs, and uses the same elastomeric spiders (except AL150).

  • Lovejoy SS Type – Stainless Steel Jaw Coupling

    A complete SS Type coupling is comprised of two stainless steel hubs and a elastomeric spider of the same size. SS hubs are interchangeable with L and AL Type (except AL150) hubs, and uses the same L Type elastomeric spiders.

  • SW Type

    A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).

  • Type LC

    A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)

  • Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

    A complete RRS / RRSC Type coupling depends on the size. For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).

  • RRS Type Spacer Assembly - Metric

    A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).

  • Lovejoy C Type – Higher Torque Jaw Coupling

    A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.