CAD (0)
  • Cart is empty
The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 150 mm

O.D. (D)

N/A 225 mm8.8583 in

Width (C)

N/A 75 mm2.9528 in

Tapered Bore

N/A N

Other Dimensions

DUR/DOR F/E

N/A 169.3 mm6.6653 in

Float (F)

N/A 6.4 mm0.2520 in

Max Shaft Fillet Radius LF ID

N/A 0.075 in1.9 mm

Max Shaft Fillet Radius RF ID

N/A 0.075 in1.9 mm

Max Housing Fillet Radius LF OD

N/A 0.075 in1.9 mm

Max Housing Fillet Radius RF OD

N/A 0.075 in1.9 mm

Shaft Backing Shoulder Diameter

N/A 167 mm6.5750 in

Housing Backing Shoulder Diameter

N/A 209 mm8.2280 in

Ratings

Static Radial Load Rating (C0)

N/A 1430000 N321000 lbf
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 806000 N181000 lbf
  • 1 Based on 106 revolutions of calculated fatigue life.