The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-I
Part Number ESASC-I, End Covers
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Closed
Number of Bolts
N/A
4
Other Dimensions
Cover Diameter
N/A
7.36 in
186.9 mm
Flange Diameter
N/A
8-1/2 in
215.9 mm
Overall Width
N/A
2.25 in
57.2 mm