The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-L
Part Number ESASC-L, End Covers
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
Key Dimensions
Type
N/A
Closed
Number of Bolts
N/A
6
Other Dimensions
Cover Diameter
N/A
11.63 in
295.3 mm
Flange Diameter
N/A
12.79 in
325 mm
Overall Width
N/A
3.1 in
78.7 mm