Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
CW & CG Image
CW & CG Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

CG-7Z N/A Left Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A Consult Engineering Department N/A
CW-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A 9,096 lbs N/A
CG-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A 9,096 lbs N/A
CW-8F N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A
CG-8F N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A
CW-8Z N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A
CG-8Z N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A
CW-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A 9,713 lbs N/A
CG-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A 9,713 lbs N/A
CW-10F N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A
CG-10F N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A
CW-10Z N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A
CG-10Z N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A
CW-12 N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A 14,207 lbs N/A
CG-12 N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A 14,207 lbs N/A
CW-12F N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A
CG-12F N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A
CW-12Z N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A
CG-12Z N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A
Unit of Measure
1 2