Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8TS.
MW-T & MG-T Image
MW-T & MG-T Dimensional Drawing
Unit of Measure
1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MW-3T N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.062 in N/A .625 in N/A .562 in N/A 10-32 N/A 1,531 lbs N/A
MG-3T N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.062 in N/A .625 in N/A .562 in N/A 10-32 N/A 1,531 lbs N/A
MW-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.312 in N/A .750 in N/A .750 in N/A 1/4-28 N/A 2,539 lbs N/A
MG-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.312 in N/A .750 in N/A .750 in N/A 1/4-28 N/A 2,539 lbs N/A
MW-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A 3,133 lbs N/A
MG-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A 3,133 lbs N/A
MW-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 3/8-24 N/A 3,915 lbs N/A
MG-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 3/8-24 N/A 3,915 lbs N/A
MW-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A 4,218 lbs N/A
MG-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 7/16-20 N/A 4,218 lbs N/A
MW-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A 6,660 lbs N/A
MG-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.125 in N/A 1.312 in N/A 1.187 in N/A 1/2-20 N/A 6,660 lbs N/A
MW-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A 7,364 lbs N/A
MG-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.500 in N/A 1.500 in N/A 1.500 in N/A 5/8-18 N/A 7,364 lbs N/A
MW-12T N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A
MG-12T N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A
MW-14T N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 18,476 lbs N/A
MG-14T N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 18,476 lbs N/A
MW-16T N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 40,889 lbs N/A
MG-16T N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 40,889 lbs N/A
MW-16T-1 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A
MG-16T-1 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 43,541 lbs N/A
MW-16T-2 N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A
MG-16T-2 N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 43,541 lbs N/A
Unit of Measure
1