Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.
GAC… Series Spherical Bearings
GAC_S
Unit of Measure
1 2 

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GAC170S N/A 170.000 mm N/A 260.000 mm N/A 57.00 mm N/A 55.00 mm N/A 246.00 mm N/A 1.0 º N/A 5,950 kN N/A
GAC180S N/A 180.000 mm N/A 280.000 mm N/A 64.00 mm N/A 61.00 mm N/A 260.00 mm N/A 1.0 º N/A 6,970 kN N/A
GAC190S N/A 190.000 mm N/A 290.000 mm N/A 64.00 mm N/A 62.00 mm N/A 275.00 mm N/A 0.5 º N/A 7,500 kN N/A
GAC200S N/A 200.000 mm N/A 310.000 mm N/A 70.00 mm N/A 66.00 mm N/A 290.00 mm N/A 1.5 º N/A 8,420 kN N/A
Unit of Measure
1 2