Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSF201-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201-8/F N/A 10900 N N/A 5350 N N/A
SUCSF202/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202/F N/A 10900 N N/A 5350 N N/A
SUCSF202-10/F N/A 0.625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202-10/F N/A 10900 N N/A 5350 N N/A
SUCSF203/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203/F N/A 10900 N N/A 5350 N N/A
SUCSF205-14/F N/A 0.875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 11900 N N/A 6300 N N/A
SUCSF205-15/F N/A 0.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15/F N/A 11900 N N/A 6300 N N/A
SUCSF206-18/F N/A 1.125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-18/F N/A 16500 N N/A 9050 N N/A
SUCSF207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 21800 N N/A 12300 N N/A
SUCSF207-22/F N/A 1.375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22/F N/A 21800 N N/A 12300 N N/A
SUCSF208-25/F N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 24800 N N/A 14300 N N/A
SUCSF209-26/F N/A 1.625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 27800 N N/A 16200 N N/A
SUCSF209-28/F N/A 1.75 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 27800 N N/A 16200 N N/A
SUCSF210-30/F N/A 1.875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 29800 N N/A 18600 N N/A
SUCSF211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A
SUCSF211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A
SUCSF211-35/F N/A 2.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A
SUCSF211-36/F N/A 2.25 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A
SUCSF212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A
SUCSF212-39/F N/A 2.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A
SUCSFY201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201X-8/F N/A 8150 N N/A 3850 N N/A
SUCSFY202X/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X/F N/A 8150 N N/A 3850 N N/A
SUCSFY202X-10/F N/A 0.625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X-10/F N/A 8150 N N/A 3850 N N/A
SUCSFY203X/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203X/F N/A 8150 N N/A 3850 N N/A
SUCSFY211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A
SUCSFY211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A
Unit of Measure
1 2 3 4 5 »