Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF206-20/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-20/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206-20/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206-20-IP69K/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF206-20-IP69K/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLF207-20/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207-20/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207-20-IP69K/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207-20-IP69K/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF206-20/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-20/FVSL525 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-20/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-20/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSF207-20/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-20/FVSL525 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207-20/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-20/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-20/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK206-20/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20/FVSL525 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC206-20/FVSL525 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-20-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC206-20-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFQK207-20/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-20/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|